IESNA:LM-63-2002
[TEST]P1055563
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S1000D930-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1182
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1010 1000.6 995.3 988 976.5 960.7 944 925.1 902.1 878
851.8 822.5 792.1 759.6 727.1 692.5 658 622.3 583.6 546.9
509.2 471.5 434.8 397.1 359.4 321.6 282.9 243.1 205.4 167.6
132 97.4 66 36.7 12.6 0 0
1010 1014.2 1004.8 992.2 973.3 948.2 919.9 888.5 852.8 814.1
772.2 728.2 682.1 633.9 583.6 533.3 484 432.7 382.4 334.2
286 239.9 192.8 151.9 112.1 77.5 47.1 32.5 23 14.7
8.4 3.1 1 0 0 0 0
1010 1002.7 985.9 960.7 925.1 885.3 836.1 782.6 721.9 658
589.9 522.8 456.8 390.8 329 269.3 212.7 161.3 114.2 75.4
40.9 29.3 23 17.8 12.6 8.4 5.2 3.1 2.1 1
1 1 1 1 0 0 0
1010 1001.6 978.6 941.9 893.7 836.1 770.1 696.7 617.1 535.4
455.8 379.3 305.9 238.9 177.1 122.6 77.5 38.8 28.3 23
16.8 12.6 8.4 5.2 3.1 2.1 1 1 1 1
1 1 1 1 1 1 0
1010 1002.7 982.8 941.9 886.4 822.5 749.1 666.3 580.4 494.5
412.8 332.1 258.8 194.9 134.1 84.9 43 29.3 23 17.8
12.6 8.4 5.2 3.1 2.1 1 1 1 1 0
1 0 0 0 0 0 0
